Energy Regulations

Secure Power Solutions Must Be Adaptable to Specific Industry Needs

5.6K views 3 0 1.0K

Stay in Front of the Regulators – Get a Handle on E-Waste

4.1K views 3 0 790

GridEx II Serves as Reminder on Grid Reliability and Secure Power Preparedness

3.5K views 3 0 623

The dramatis personae of conformity assessment in electrics

3.7K views 1 0 590

Congress Is Broken and Energy Efficiency Proves It

10.0K views 14 6 837

WEBCAST: Insight for Contractors: Trends Transform Load Profiles

4.4K views 7 0 1.1K

Federal Energy Mandates – Simple as Child’s Play?

4.7K views 0 1 576

Qualify for future funding and incentives through Strategic Energy Management (SEM)

6.8K views 0 0 928

Technology pushes solar one step forward; Utilities pull it one step back

6.3K views 10 7 779

New Survey Indicates Energy Efficiency Investments Are On the Rise but More Work to Be Done

17.9K views 234 17 1.3K

Standardization and Certification: Indissociable but different

17.3K views 58 5 1.2K

Secure Power services: why a smooth “handover” is vital to a lifecycle approach

11.3K views 14 0 1.1K

What Does King Tut Have to Do with Energy Management . . . Everything if You Are the Dallas Museum of Art

3.7K views 43 14 748

Our Journey to LEED Platinum

3.7K views 0 0 722

The dramatis personae of conformity assessment in electrics

3.7K views 1 0 590

Electrical Calculation Tools- Make Life Easier for Electrical Specifiers

3.7K views 15 2 872

European regulation MID related to legal metrology

3.7K views 0 0 696

Todays Standards are the Regulations of Tomorrow

3.7K views 0 0 622

Proposition 39 Funds Not Meeting Your District’s Needs? Time to Apply Some Leverage

3.7K views 0 0 686

Smart Technology Leads the way for Energy Efficiency at Electric Utilities

3.6K views 269 7 208
under floor air distribution

Under Floor Air Distribution Brings Faster Building Construction, Reduced Energy, More Flexibility

3.6K views 25 0 581

Monitoring Building’s Energy Use – EE Standards & Regulation to Optimize Energy Performance

3.6K views 3 0 672

What IEC 61439-1 & 2 Mean for Your Low-Voltage Equipment Specifications

3.6K views 80 0 802

Cartographic Capers of US Energy Consumption and Global Emissions

3.6K views 3 2 784